Series 4MA, 4ML, 4MAP Non-Lube NFPA All Purpose Air Cylinder


logo
PCSTM
Release: 2017.10.2.1448
Supports: IE 11+,Chrome,
Safari 3.x, Opera 45+ (mozilla 5.0)

FAQ

For cylinder options not listed, please consult factory.
Component Code Description Files Warning Special Instructions
Cylinder or Configured Service Part CYL Cylinder
Bore Size Please Select
Cushion Head Please Select
Double Rod _ Single Rod
Mounting Style Please Select
Cylinder Construction Please Select Cylinder Construction & Sensor Slot Orientation
Series 4MA Non-Lube NFPA All Purpose Air Cylinder
Piston Type Please Select
Ports Please Select
Seals _ Nitrile Seals (Standard - Class 1)
Special Modifications _ No Special Modifications
Piston Rod Number Please Select
Piston Rod Thread Style Please Select
Rod Material and Gland Code _ Standard Rod and Gland
Piston Rod Thread Type A Inch
Cushion Cap Please Select
Stroke Length Please Select Stroke in Inches
Proximity Switch Head None No Proximity Switch at Head End
Proximity Switch Cap None No Proximity Switch at Cap End
Part Special Instructions:
Special Instructions: